cmake_minimum_required(VERSION 3.0) project(kms++) IF(NOT CMAKE_BUILD_TYPE) SET(CMAKE_BUILD_TYPE Release CACHE STRING "Choose the type of build, options are: Debug, Release." FORCE) ENDIF(NOT CMAKE_BUILD_TYPE) set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -std=c++11 -Wall") set(CMAKE_POSITION_INDEPENDENT_CODE TRUE) find_package(PkgConfig REQUIRED) pkg_check_modules(LIBDRM libdrm REQUIRED) enable_testing() add_subdirectory(libkms++) add_subdirectory(testpat) add_subdirectory(db) add_subdirectory(py) add_subdirectory(lua)