# libkms++ - C++ library for kernel mode setting libkms++ is a C++11 library for kernel mode setting. Also included are some simple utilities for KMS and python bindings for libkms++. ## Utilities - testpat - set modes and planes and show test pattern on crtcs/planes - kmsprint - print information about DRM objects - kmsview - view raw images - db - simple double-buffering test - kmscube - rotating 3D cube on crtcs/planes - kmscapture - show captured frames from a camera on screen ## Dependencies: - libdrm - Python 3.x (for python bindings) ## Build instructions: ``` $ mkdir build $ cd build $ cmake .. $ make -j4 ``` ## Cross compiling instructions: Directions for cross compiling depend on your environment. These are for mine with buildroot: ``` $ mkdir build $ cd build $ cmake -DCMAKE_TOOLCHAIN_FILE=/output/host/usr/share/buildroot/toolchainfile.cmake .. $ make -j4 ``` ## Build options You can use the following cmake flags to control the build. Use `-DFLAG=VALUE` to set them. Option name | Values | Default | Notes --------------------- | ------------- | -------- | -------- CMAKE_BUILD_TYPE | Release/Debug | Release | LIBKMS_ENABLE_PYTHON | ON/OFF | ON | LIBKMS_ENABLE_KMSCUBEĀ | ON/OFF | OFF | ## Env variables You can use the following runtime environmental variables to control the behavior of libkms. Variable | Description --------------------------------- | ------------- LIBKMSXX_DISABLE_UNIVERSAL_PLANES | Set to disable the use of universal planes LIBKMSXX_DISABLE_ATOMIC | Set to disable the use of atomic modesetting