#pragma once #include #include #include #include #include #include #include #include #include #include namespace kms { class IFramebuffer; void draw_rgb_pixel(IFramebuffer& buf, unsigned x, unsigned y, RGB color); void draw_yuv422_macropixel(IFramebuffer& buf, unsigned x, unsigned y, YUV yuv1, YUV yuv2); void draw_yuv420_macropixel(IFramebuffer& buf, unsigned x, unsigned y, YUV yuv1, YUV yuv2, YUV yuv3, YUV yuv4); void draw_rect(IFramebuffer &fb, uint32_t x, uint32_t y, uint32_t w, uint32_t h, RGB color); void draw_text(IFramebuffer& buf, uint32_t x, uint32_t y, const std::string& str, RGB color); void draw_color_bar(IFramebuffer& buf, int old_xpos, int xpos, int width); void draw_test_pattern(IFramebuffer &fb, YUVType yuvt = YUVType::BT601_Lim); } #define ARRAY_SIZE(arr) (sizeof(arr) / sizeof((arr)[0])) #define unlikely(x) __builtin_expect(!!(x), 0) /* __STRING(x) is a glibcism (i.e. not standard), which happens to also * be available in uClibc. However, musl does not define it. Do it here. */ #ifndef __STRING #define __STRING(x) #x #endif #define ASSERT(x) \ if (unlikely(!(x))) { \ fprintf(stderr, "%s:%d: %s: ASSERT(%s) failed\n", __FILE__, __LINE__, __PRETTY_FUNCTION__, __STRING(x)); \ abort(); \ } #define FAIL(fmt, ...) \ do { \ fprintf(stderr, "%s:%d: %s:\n" fmt "\n", __FILE__, __LINE__, __PRETTY_FUNCTION__, ##__VA_ARGS__); \ abort(); \ } while(0) #define FAIL_IF(x, fmt, ...) \ if (unlikely(x)) { \ fprintf(stderr, "%s:%d: %s:\n" fmt "\n", __FILE__, __LINE__, __PRETTY_FUNCTION__, ##__VA_ARGS__); \ abort(); \ } #define EXIT(fmt, ...) \ do { \ fprintf(stderr, fmt "\n", ##__VA_ARGS__); \ exit(-1); \ } while(0) #define EXIT_IF(x, fmt, ...) \ if (unlikely(x)) { \ fprintf(stderr, fmt "\n", ##__VA_ARGS__); \ exit(-1); \ }