#include #include #include #include #include static struct wl_compositor *s_compositor = NULL; static struct wl_shell *s_shell = NULL; static EGLDisplay s_egl_display; static char s_running = 1; struct window { EGLContext egl_context; struct wl_surface *surface; struct wl_shell_surface *shell_surface; struct wl_egl_window *egl_window; EGLSurface egl_surface; }; // listeners static void registry_add_object(void *data, struct wl_registry *registry, uint32_t name, const char *interface, uint32_t version) { if (!strcmp(interface, "wl_compositor")) s_compositor = (struct wl_compositor*)wl_registry_bind(registry, name, &wl_compositor_interface, 0); else if (!strcmp(interface, "wl_shell")) s_shell = (struct wl_shell*)wl_registry_bind(registry, name, &wl_shell_interface, 0); } static void registry_remove_object(void *data, struct wl_registry *registry, uint32_t name) { } static struct wl_registry_listener registry_listener = { ®istry_add_object, ®istry_remove_object }; static void shell_surface_ping(void *data, struct wl_shell_surface *shell_surface, uint32_t serial) { wl_shell_surface_pong(shell_surface, serial); } static void shell_surface_configure(void *data, struct wl_shell_surface *shell_surface, uint32_t edges, int32_t width, int32_t height) { struct window *window = (struct window*)data; wl_egl_window_resize(window->egl_window, width, height, 0, 0); } static void shell_surface_popup_done(void *data, struct wl_shell_surface *shell_surface) { } static struct wl_shell_surface_listener shell_surface_listener = { &shell_surface_ping, &shell_surface_configure, &shell_surface_popup_done }; static void create_window(struct window *window, int32_t width, int32_t height) { eglBindAPI(EGL_OPENGL_API); EGLint attributes[] = { EGL_RED_SIZE, 8, EGL_GREEN_SIZE, 8, EGL_BLUE_SIZE, 8, EGL_NONE }; EGLConfig config; EGLint num_config; eglChooseConfig(s_egl_display, attributes, &config, 1, &num_config); window->egl_context = eglCreateContext(s_egl_display, config, EGL_NO_CONTEXT, NULL); window->surface = wl_compositor_create_surface(s_compositor); window->shell_surface = wl_shell_get_shell_surface(s_shell, window->surface); wl_shell_surface_add_listener(window->shell_surface, &shell_surface_listener, window); wl_shell_surface_set_toplevel(window->shell_surface); window->egl_window = wl_egl_window_create(window->surface, width, height); window->egl_surface = eglCreateWindowSurface(s_egl_display, config, window->egl_window, NULL); eglMakeCurrent(s_egl_display, window->egl_surface, window->egl_surface, window->egl_context); } static void delete_window(struct window *window) { eglDestroySurface(s_egl_display, window->egl_surface); wl_egl_window_destroy(window->egl_window); wl_shell_surface_destroy(window->shell_surface); wl_surface_destroy(window->surface); eglDestroyContext(s_egl_display, window->egl_context); } static void draw_window(struct window *window) { glClearColor(0.0, 1.0, 0.0, 1.0); glClear(GL_COLOR_BUFFER_BIT); eglSwapBuffers(s_egl_display, window->egl_surface); } int main_wl() { struct wl_display *display = wl_display_connect(NULL); struct wl_registry *registry = wl_display_get_registry(display); wl_registry_add_listener(registry, ®istry_listener, NULL); wl_display_roundtrip(display); s_egl_display = eglGetDisplay(display); eglInitialize(s_egl_display, NULL, NULL); uint32_t width = 600; uint32_t height = 600; struct window window; create_window(&window, width, height); while (s_running) { wl_display_dispatch_pending(display); draw_window(&window); } delete_window(&window); eglTerminate(s_egl_display); wl_display_disconnect(display); return 0; }