#include #include #include #include #include "atomicreq.h" #include "property.h" #include "card.h" #ifndef DRM_CLIENT_CAP_ATOMIC #define DRM_MODE_ATOMIC_TEST_ONLY 0 #define DRM_MODE_ATOMIC_NONBLOCK 0 struct _drmModeAtomicReq; typedef struct _drmModeAtomicReq* drmModeAtomicReqPtr; static inline drmModeAtomicReqPtr drmModeAtomicAlloc() { return 0; } static inline void drmModeAtomicFree(drmModeAtomicReqPtr) { } static inline int drmModeAtomicAddProperty(drmModeAtomicReqPtr, uint32_t, uint32_t, uint64_t) { return 0; } static inline int drmModeAtomicCommit(int, drmModeAtomicReqPtr, int, void*) { return 0; } #endif // DRM_CLIENT_CAP_ATOMIC using namespace std; namespace kms { AtomicReq::AtomicReq(Card& card) : m_card(card) { assert(card.has_atomic()); m_req = drmModeAtomicAlloc(); } AtomicReq::~AtomicReq() { drmModeAtomicFree(m_req); } void AtomicReq::add(uint32_t ob_id, uint32_t prop_id, uint64_t value) { int r = drmModeAtomicAddProperty(m_req, ob_id, prop_id, value); if (r <= 0) throw std::invalid_argument("foo"); } void AtomicReq::add(DrmObject *ob, Property *prop, uint64_t value) { add(ob->id(), prop->id(), value); } void AtomicReq::add(DrmObject* ob, const string& prop, uint64_t value) { add(ob, m_card.get_prop(prop), value); } int AtomicReq::test() { uint32_t flags = DRM_MODE_ATOMIC_TEST_ONLY; return drmModeAtomicCommit(m_card.fd(), m_req, flags, 0); } int AtomicReq::commit() { uint32_t flags = 0; return drmModeAtomicCommit(m_card.fd(), m_req, flags, 0); } int AtomicReq::commit(void* data) { uint32_t flags = DRM_MODE_PAGE_FLIP_EVENT | DRM_MODE_ATOMIC_NONBLOCK; return drmModeAtomicCommit(m_card.fd(), m_req, flags, data); } }