#pragma once #include #include struct _drmModeAtomicReq; #include "decls.h" namespace kms { class AtomicReq { public: AtomicReq(Card& card); ~AtomicReq(); AtomicReq(const AtomicReq& other) = delete; AtomicReq& operator=(const AtomicReq& other) = delete; void add(uint32_t ob_id, uint32_t prop_id, uint64_t value); void add(DrmObject *ob, Property *prop, uint64_t value); void add(DrmObject *ob, const std::string& prop, uint64_t value); int test(); int commit(void* data); private: Card& m_card; _drmModeAtomicReq* m_req; }; }