#pragma once #include #include "drmobject.h" namespace kms { struct ConnectorPriv; struct Videomode { uint32_t clock; uint16_t hdisplay, hsync_start, hsync_end, htotal, hskew; uint16_t vdisplay, vsync_start, vsync_end, vtotal, vscan; uint32_t vrefresh; uint32_t flags; uint32_t type; char name[32]; // XXX }; class Connector : public DrmObject { friend class Card; public: void print_short() const; Videomode get_default_mode() const; Videomode get_mode(const std::string& mode) const; Crtc* get_current_crtc() const { return m_current_crtc; } std::vector get_possible_crtcs() const; bool connected() const; private: Connector(Card& card, uint32_t id, uint32_t idx); ~Connector(); void setup(); void restore_mode(); ConnectorPriv* m_priv; std::string m_fullname; Crtc* m_current_crtc; Crtc* m_saved_crtc; }; }