#include #include #include #include #include #include "kms++.h" #include "helpers.h" using namespace std; namespace kms { struct CrtcPriv { drmModeCrtcPtr drm_crtc; }; Crtc::Crtc(Card &card, uint32_t id, uint32_t idx) :DrmObject(card, id, DRM_MODE_OBJECT_CRTC, idx) { m_priv = new CrtcPriv(); m_priv->drm_crtc = drmModeGetCrtc(this->card().fd(), this->id()); assert(m_priv->drm_crtc); } Crtc::~Crtc() { drmModeFreeCrtc(m_priv->drm_crtc); delete m_priv; } void Crtc::setup() { for (Plane* plane : card().get_planes()) { if (plane->supports_crtc(this)) m_possible_planes.push_back(plane); } } void Crtc::restore_mode(Connector* conn) { auto c = m_priv->drm_crtc; uint32_t conns[] = { conn->id() }; drmModeSetCrtc(card().fd(), id(), c->buffer_id, c->x, c->y, conns, 1, &c->mode); } void Crtc::print_short() const { auto c = m_priv->drm_crtc; printf("Crtc %d, %d,%d %dx%d\n", id(), c->x, c->y, c->width, c->height); } int Crtc::set_mode(Connector* conn, Framebuffer& fb, const Videomode& mode) { uint32_t conns[] = { conn->id() }; drmModeModeInfo drmmode = video_mode_to_drm_mode(mode); return drmModeSetCrtc(card().fd(), id(), fb.id(), 0, 0, conns, 1, &drmmode); } static inline uint32_t conv(float x) { // XXX fix the conversion for fractional part return ((uint32_t)x) << 16; } int Crtc::set_plane(Plane* plane, Framebuffer& fb, int32_t dst_x, int32_t dst_y, uint32_t dst_w, uint32_t dst_h, float src_x, float src_y, float src_w, float src_h) { return drmModeSetPlane(card().fd(), plane->id(), id(), fb.id(), 0, dst_x, dst_y, dst_w, dst_h, conv(src_x), conv(src_y), conv(src_w), conv(src_h)); } int Crtc::page_flip(Framebuffer& fb, void *data) { return drmModePageFlip(card().fd(), id(), fb.id(), DRM_MODE_PAGE_FLIP_EVENT, data); } }