#pragma once #include #include "drmobject.h" namespace kms { struct CrtcPriv; class Crtc : public DrmObject { friend class Card; friend class Connector; public: void print_short() const; const std::vector& get_possible_planes() const { return m_possible_planes; } int set_mode(Connector* conn, Framebuffer& fb, const Videomode& mode); int set_plane(Plane *plane, Framebuffer &fb, int32_t dst_x, int32_t dst_y, uint32_t dst_w, uint32_t dst_h, float src_x, float src_y, float src_w, float src_h); int page_flip(Framebuffer& fb, void *data); private: Crtc(Card& card, uint32_t id, uint32_t idx); ~Crtc(); void setup(); void restore_mode(Connector *conn); CrtcPriv* m_priv; std::vector m_possible_planes; }; }