#pragma once #include #include "decls.h" namespace kms { class DrmObject { public: DrmObject(Card& card, uint32_t object_type); DrmObject(Card& card, uint32_t id, uint32_t object_type, uint32_t idx = 0); virtual ~DrmObject(); DrmObject(const DrmObject& other) = delete; DrmObject& operator=(const DrmObject& other) = delete; virtual void setup() { }; virtual void print_short() const = 0; void print_props() const; uint32_t id() const { return m_id; } Card& card() const { return m_card; } uint32_t object_type() const { return m_object_type; } uint32_t idx() const { return m_idx; } void refresh_props(); uint64_t get_prop_value(uint32_t id) const; uint64_t get_prop_value(const char *name) const; protected: uint32_t m_id; // protected for Framebuffer... private: Card& m_card; std::map m_prop_values; uint32_t m_object_type; uint32_t m_idx; }; }