#pragma once #include "framebuffer.h" #include "pixelformats.h" namespace kms { class DumbFramebuffer : public Framebuffer, public IMappedFramebuffer { public: DumbFramebuffer(Card& card, uint32_t width, uint32_t height, const std::string& fourcc); DumbFramebuffer(Card& card, uint32_t width, uint32_t height, PixelFormat format); virtual ~DumbFramebuffer(); uint32_t width() const { return Framebuffer::width(); } uint32_t height() const { return Framebuffer::height(); } PixelFormat format() const { return m_format; } unsigned num_planes() const { return m_num_planes; } uint32_t handle(unsigned plane) const { return m_planes[plane].handle; } uint32_t stride(unsigned plane) const { return m_planes[plane].stride; } uint32_t size(unsigned plane) const { return m_planes[plane].size; } uint32_t offset(unsigned plane) const { return m_planes[plane].offset; } uint8_t* map(unsigned plane); int prime_fd(unsigned plane); private: struct FramebufferPlane { uint32_t handle; int prime_fd; uint32_t size; uint32_t stride; uint32_t offset; uint8_t *map; }; void Create(); void Destroy(); unsigned m_num_planes; struct FramebufferPlane m_planes[4]; PixelFormat m_format; }; }