#include #include #include #include #include #include "kms++.h" using namespace std; namespace kms { ExtFramebuffer::ExtFramebuffer(Card& card, uint32_t width, uint32_t height, uint32_t depth, uint32_t bpp, uint32_t stride, uint32_t handle) :Framebuffer(card, width, height) { uint32_t id; int r = drmModeAddFB(card.fd(), width, height, depth, bpp, stride, handle, &id); if (r) throw invalid_argument("fob"); set_id(id); } ExtFramebuffer::ExtFramebuffer(Card& card, uint32_t width, uint32_t height, PixelFormat format, uint32_t handles[], uint32_t pitches[], uint32_t offsets[]) : Framebuffer(card, width, height) { uint32_t id; int r = drmModeAddFB2(card.fd(), width, height, (uint32_t)format, handles, pitches, offsets, &id, 0); if (r) throw std::invalid_argument(string("Failed to create ExtFramebuffer: ") + strerror(r)); set_id(id); } ExtFramebuffer::ExtFramebuffer(Card& card, uint32_t width, uint32_t height, PixelFormat format, int fds[4], uint32_t pitches[4], uint32_t offsets[4]) : Framebuffer(card, width, height) { int r; const PixelFormatInfo& format_info = get_pixel_format_info(format); uint32_t handles[4] = { 0 }; for (int i = 0; i < format_info.num_planes; ++i) { r = drmPrimeFDToHandle(card.fd(), fds[i], &handles[i]); if (r) throw invalid_argument(string("drmPrimeFDToHandle: ") + strerror(errno)); } uint32_t id; r = drmModeAddFB2(card.fd(), width, height, (uint32_t)format, handles, pitches, offsets, &id, 0); if (r) throw invalid_argument(string("drmModeAddFB2 failed: ") + strerror(errno)); set_id(id); } ExtFramebuffer::~ExtFramebuffer() { drmModeRmFB(card().fd(), id()); } }