#include #include #include #include #include #include #include #include #include "kms++.h" #include "utils/testpat.h" #define ARRAY_SIZE(arr) (sizeof(arr) / sizeof((arr)[0])) namespace kms { Framebuffer::Framebuffer(Card &card, uint32_t width, uint32_t height, const char* fourcc) :DrmObject(card, DRM_MODE_OBJECT_FB) { uint32_t a, b, c, d; a = fourcc[0]; b = fourcc[1]; c = fourcc[2]; d = fourcc[3]; uint32_t code = ((uint32_t)(a) | ((uint32_t)(b) << 8) | ((uint32_t)(c) << 16) | ((uint32_t)(d) << 24)); Create(width, height, code); } Framebuffer::~Framebuffer() { Destroy(); } void Framebuffer::print_short() const { printf("Framebuffer %d\n", id()); } struct FormatPlaneInfo { uint8_t bitspp; /* bits per (macro) pixel */ uint8_t xsub; uint8_t ysub; }; struct FormatInfo { uint32_t format; uint8_t num_planes; struct FormatPlaneInfo planes[4]; }; static const FormatInfo format_info_array[] = { /* YUV packed */ { DRM_FORMAT_UYVY, 1, { { 32, 2, 1 } }, }, { DRM_FORMAT_YUYV, 1, { { 32, 2, 1 } }, }, /* YUV semi-planar */ { DRM_FORMAT_NV12, 2, { { 8, 1, 1, }, { 16, 2, 2 } }, }, /* RGB16 */ { DRM_FORMAT_RGB565, 1, { { 16, 1, 1 } }, }, /* RGB32 */ { DRM_FORMAT_XRGB8888, 1, { { 32, 1, 1 } }, }, }; static const FormatInfo& find_format(uint32_t format) { for (uint i = 0; i < ARRAY_SIZE(format_info_array); ++i) { if (format == format_info_array[i].format) return format_info_array[i]; } throw std::invalid_argument("foo"); } void Framebuffer::Create(uint32_t width, uint32_t height, uint32_t format) { int r; m_width = width; m_height = height; m_format = format; const FormatInfo& format_info = find_format(format); m_num_planes = format_info.num_planes; for (int i = 0; i < format_info.num_planes; ++i) { const FormatPlaneInfo& pi = format_info.planes[i]; FramebufferPlane& plane = m_planes[i]; /* create dumb buffer */ struct drm_mode_create_dumb creq = drm_mode_create_dumb(); creq.width = m_width / pi.xsub; creq.height = m_height / pi.ysub; creq.bpp = pi.bitspp; r = drmIoctl(card().fd(), DRM_IOCTL_MODE_CREATE_DUMB, &creq); if (r) throw std::invalid_argument("foo"); plane.handle = creq.handle; plane.stride = creq.pitch; plane.size = creq.height * creq.pitch; /* printf("buf %d: %dx%d, bitspp %d, stride %d, size %d\n", i, creq.width, creq.height, pi->bitspp, plane->stride, plane->size); */ /* prepare buffer for memory mapping */ struct drm_mode_map_dumb mreq = drm_mode_map_dumb(); mreq.handle = plane.handle; r = drmIoctl(card().fd(), DRM_IOCTL_MODE_MAP_DUMB, &mreq); if (r) throw std::invalid_argument("foo"); /* perform actual memory mapping */ m_planes[i].map = (uint8_t *)mmap(0, plane.size, PROT_READ | PROT_WRITE, MAP_SHARED, card().fd(), mreq.offset); if (plane.map == MAP_FAILED) throw std::invalid_argument("foo"); /* clear the framebuffer to 0 */ memset(plane.map, 0, plane.size); } /* create framebuffer object for the dumb-buffer */ uint32_t bo_handles[4] = { m_planes[0].handle, m_planes[1].handle }; uint32_t pitches[4] = { m_planes[0].stride, m_planes[1].stride }; uint32_t offsets[4] = { 0 }; uint32_t id; r = drmModeAddFB2(card().fd(), m_width, m_height, format, bo_handles, pitches, offsets, &id, 0); if (r) throw std::invalid_argument("foo"); m_id = id; } void Framebuffer::Destroy() { /* delete framebuffer */ drmModeRmFB(card().fd(), id()); for (uint i = 0; i < m_num_planes; ++i) { FramebufferPlane& plane = m_planes[i]; /* unmap buffer */ munmap(plane.map, plane.size); /* delete dumb buffer */ struct drm_mode_destroy_dumb dreq = drm_mode_destroy_dumb(); dreq.handle = plane.handle; drmIoctl(card().fd(), DRM_IOCTL_MODE_DESTROY_DUMB, &dreq); } } void Framebuffer::clear() { for (unsigned i = 0; i < m_num_planes; ++i) memset(m_planes[i].map, 0, m_planes[i].size); } }