#pragma once namespace kms { constexpr uint32_t MakeFourCC(const char *fourcc) { return fourcc[0] | (fourcc[1] << 8) | (fourcc[2] << 16) | (fourcc[3] << 24); } enum class PixelFormat : uint32_t { NV12 = MakeFourCC("NV12"), NV21 = MakeFourCC("NV21"), UYVY = MakeFourCC("UYVY"), YUYV = MakeFourCC("YUYV"), YVYU = MakeFourCC("YVYU"), VYUY = MakeFourCC("VYUY"), XRGB8888 = MakeFourCC("XR24"), XBGR8888 = MakeFourCC("XB24"), ARGB8888 = MakeFourCC("AR24"), ABGR8888 = MakeFourCC("AB24"), RGB565 = MakeFourCC("RG16"), }; static inline PixelFormat FourCCToPixelFormat(const std::string& fourcc) { return (PixelFormat)MakeFourCC(fourcc.c_str()); } static inline std::string PixelFormatToFourCC(PixelFormat f) { char buf[5] = { (char)(((int)f >> 0) & 0xff), (char)(((int)f >> 8) & 0xff), (char)(((int)f >> 16) & 0xff), (char)(((int)f >> 24) & 0xff), 0 }; return std::string(buf); } }