#pragma once #include #include namespace kms { constexpr uint32_t MakeFourCC(const char *fourcc) { return fourcc[0] | (fourcc[1] << 8) | (fourcc[2] << 16) | (fourcc[3] << 24); } enum class PixelFormat : uint32_t { Undefined = 0, NV12 = MakeFourCC("NV12"), NV21 = MakeFourCC("NV21"), UYVY = MakeFourCC("UYVY"), YUYV = MakeFourCC("YUYV"), YVYU = MakeFourCC("YVYU"), VYUY = MakeFourCC("VYUY"), XRGB8888 = MakeFourCC("XR24"), XBGR8888 = MakeFourCC("XB24"), ARGB8888 = MakeFourCC("AR24"), ABGR8888 = MakeFourCC("AB24"), RGB565 = MakeFourCC("RG16"), }; static inline PixelFormat FourCCToPixelFormat(const std::string& fourcc) { return (PixelFormat)MakeFourCC(fourcc.c_str()); } static inline std::string PixelFormatToFourCC(PixelFormat f) { char buf[5] = { (char)(((int)f >> 0) & 0xff), (char)(((int)f >> 8) & 0xff), (char)(((int)f >> 16) & 0xff), (char)(((int)f >> 24) & 0xff), 0 }; return std::string(buf); } struct PixelFormatPlaneInfo { uint8_t bitspp; uint8_t xsub; uint8_t ysub; }; struct PixelFormatInfo { uint8_t num_planes; struct PixelFormatPlaneInfo planes[4]; }; const struct PixelFormatInfo& get_pixel_format_info(PixelFormat format); }