#include #include #include #include #include #include #include #include "kms++.h" using namespace std; namespace kms { struct PlanePriv { drmModePlanePtr drm_plane; }; Plane::Plane(Card &card, uint32_t id) :DrmObject(card, id, DRM_MODE_OBJECT_PLANE) { m_priv = new PlanePriv(); m_priv->drm_plane = drmModeGetPlane(this->card().fd(), this->id()); assert(m_priv->drm_plane); } Plane::~Plane() { drmModeFreePlane(m_priv->drm_plane); delete m_priv; } bool Plane::supports_crtc(Crtc* crtc) const { return m_priv->drm_plane->possible_crtcs & (1 << crtc->idx()); } bool Plane::supports_format(PixelFormat fmt) const { auto p = m_priv->drm_plane; for (unsigned i = 0; i < p->count_formats; ++i) if ((uint32_t)fmt == p->formats[i]) return true; return false; } PlaneType Plane::plane_type() const { if (card().has_has_universal_planes()) return (PlaneType)get_prop_value("type"); else return PlaneType::Overlay; } vector Plane::get_formats() const { auto p = m_priv->drm_plane; vector r; for (unsigned i = 0; i < p->count_formats; ++i) r.push_back((PixelFormat) p->formats[i]); return r; } uint32_t Plane::crtc_id() const { return m_priv->drm_plane->crtc_id; } uint32_t Plane::fb_id() const { return m_priv->drm_plane->fb_id; } uint32_t Plane::crtc_x() const { return m_priv->drm_plane->crtc_x; } uint32_t Plane::crtc_y() const { return m_priv->drm_plane->crtc_y; } uint32_t Plane::x() const { return m_priv->drm_plane->x; } uint32_t Plane::y() const { return m_priv->drm_plane->y; } uint32_t Plane::gamma_size() const { return m_priv->drm_plane->gamma_size; } }