#pragma once #include "drmobject.h" namespace kms { enum class PlaneType { Overlay = 0, Primary = 1, Cursor = 2, }; struct PlanePriv; class Plane : public DrmObject { friend class Card; public: void print_short() const; bool supports_crtc(Crtc* crtc) const; bool supports_format(PixelFormat fmt) const; PlaneType plane_type() const; std::vector get_formats() const; uint32_t crtc_id() const; uint32_t fb_id() const; uint32_t crtc_x() const; uint32_t crtc_y() const; uint32_t x() const; uint32_t y() const; uint32_t gamma_size() const; private: Plane(Card& card, uint32_t id); ~Plane(); PlanePriv* m_priv; }; }