#pragma once #include "color.h" #include #include namespace kms { class IMappedFramebuffer; void draw_color_bar(IMappedFramebuffer& buf, int old_xpos, int xpos, int width); void draw_test_pattern(IMappedFramebuffer &fb); void draw_rect(IMappedFramebuffer &fb, uint32_t x, uint32_t y, uint32_t w, uint32_t h, RGB color); } #define ARRAY_SIZE(arr) (sizeof(arr) / sizeof((arr)[0])) #define unlikely(x) __builtin_expect(!!(x), 0) #define ASSERT(x) \ if (unlikely(!(x))) { \ fprintf(stderr, "%s:%d: %s: ASSERT(%s) failed\n", __FILE__, __LINE__, __PRETTY_FUNCTION__, __STRING(x)); \ abort(); \ } #define FAIL(fmt, ...) \ do { \ fprintf(stderr, "%s:%d: %s:\n" fmt "\n", __FILE__, __LINE__, __PRETTY_FUNCTION__, ##__VA_ARGS__); \ abort(); \ } while(0) #define FAIL_IF(x, fmt, ...) \ if (unlikely(x)) { \ fprintf(stderr, "%s:%d: %s:\n" fmt "\n", __FILE__, __LINE__, __PRETTY_FUNCTION__, ##__VA_ARGS__); \ abort(); \ } #define EXIT(fmt, ...) \ do { \ fprintf(stderr, fmt "\n", ##__VA_ARGS__); \ exit(-1); \ } while(0)