set(SWIG_EXECUTABLE "swig3.0") find_package(SWIG 3.0 REQUIRED) include(${SWIG_USE_FILE}) include_directories(${LIBDRM_INCLUDE_DIRS}) link_directories(${LIBDRM_LIBRARY_DIRS}) pkg_check_modules(PYTHON python3 REQUIRED) include_directories(${PYTHON_INCLUDE_DIRS}) # XXX how to add these inc dirs in a proper way? include_directories(../libkms++ ../libkmstest) #set(CMAKE_SWIG_FLAGS "-I../../libkms") set(CMAKE_SWIG_FLAGS "-builtin") set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -Wno-missing-field-initializers") set_source_files_properties(pykms.i PROPERTIES CPLUSPLUS ON) swig_add_module(pykms python pykms.i) swig_link_libraries(pykms kms++ kmstest ${LIBDRM_LIBRARIES} ${PYTHON_LIBRARIES}) # We get some "maybe-uninitialized" warnings from the generated code. I hope they are harmless. set_source_files_properties(${swig_generated_file_fullname} PROPERTIES COMPILE_FLAGS "-Wno-maybe-uninitialized") file(GLOB PY_SRCS "*.py") add_custom_target(pyextras SOURCES ${PY_SRCS}) add_test(NAME pytest COMMAND "${CMAKE_CURRENT_SOURCE_DIR}/functest.py") set_property(TEST pytest PROPERTY ENVIRONMENT "PYTHONPATH=." "LD_LIBRARY_PATH=." )