include_directories(${LIBDRM_INCLUDE_DIRS}) link_directories(${LIBDRM_LIBRARY_DIRS}) pkg_check_modules(PYTHON python3 REQUIRED) include_directories(${PYTHON_INCLUDE_DIRS}) if (NOT ${U_CMAKE_BUILD_TYPE} MATCHES DEBUG) set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -fvisibility=hidden") endif() include_directories(${PROJECT_SOURCE_DIR}/ext/pybind11/include) add_library(pykms SHARED pykms.cpp pykmsbase.cpp pykmsutil.cpp) target_link_libraries(pykms kms++ kms++util ${LIBDRM_LIBRARIES}) # Don't add a 'lib' prefix to the shared library set_target_properties(pykms PROPERTIES PREFIX "") file(GLOB PY_SRCS "*.py") add_custom_target(pyextras SOURCES ${PY_SRCS}) add_test(NAME pytest COMMAND "${CMAKE_CURRENT_SOURCE_DIR}/functest.py") set_property(TEST pytest PROPERTY ENVIRONMENT "PYTHONPATH=." "LD_LIBRARY_PATH=." )