#!/usr/bin/python3 -i # This is a base script for interactive kms++ python environment import pykms from time import sleep from math import sin from math import cos from helpers import * card = pykms.Card() res = pykms.ResourceManager(card) conn = res.reserve_connector() crtc = res.reserve_crtc(conn) mode = conn.get_default_mode() fb = pykms.DumbFramebuffer(card, 200, 200, "XR24"); pykms.draw_test_pattern(fb); #crtc.set_mode(conn, fb, mode) i = 0 for p in card.planes: globals()["plane"+str(i)] = p i=i+1 i = 0 for c in card.crtcs: globals()["crtc"+str(i)] = c i=i+1 for p in crtc.possible_planes: if p.plane_type == pykms.PlaneType.Overlay: plane = p break def set_plane(x, y): crtc.set_plane(plane, fb, x, y, fb.width, fb.height, 0, 0, fb.width, fb.height) set_plane(0, 0) # for x in range(0, crtc.width() - fb.width()): set_plane(x, int((sin(x/50) + 1) * 100)); sleep(0.01)