include_directories(${LIBDRM_INCLUDE_DIRS}) link_directories(${LIBDRM_LIBRARY_DIRS}) pkg_search_module(PYTHON REQUIRED ${KMSXX_PYTHON_VERSION}) include_directories(${PYTHON_INCLUDE_DIRS}) if (NOT ${U_CMAKE_BUILD_TYPE} MATCHES DEBUG) set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -fvisibility=hidden") endif() include_directories(${PROJECT_SOURCE_DIR}/ext/pybind11/include) set(SRCS pykms.cpp pykmsbase.cpp pykmsutil.cpp pyvid.cpp) if(LIBDRM_OMAP_FOUND) set(SRCS ${SRCS} pykmsomap.cpp) endif() add_library(pykms SHARED ${SRCS}) target_link_libraries(pykms kms++ kms++util ${LIBDRM_LIBRARIES}) # Don't add a 'lib' prefix to the shared library set_target_properties(pykms PROPERTIES PREFIX "") set_target_properties(pykms PROPERTIES LIBRARY_OUTPUT_DIRECTORY "") configure_file(__init__.py __init__.py COPYONLY) set(PY_DESTDIR lib/python${PYTHON_VERSION}/site-packages/pykms) install(FILES __init__.py DESTINATION ${PY_DESTDIR}) install(TARGETS pykms DESTINATION ${PY_DESTDIR})