diff --git a/.travis.yml b/.travis.yml
index d766b1ed6f8575dfcd8a7c073fa4cac9995aa520..6f63f35e878e33b1b06233c7a1ecb736796e544d 100644 (file)
--- a/.travis.yml
+++ b/.travis.yml
sudo: required
dist: trusty
+# Only build test master & travis
+branches:
+ only:
+ - master
+ - travis
+
# Enable C++ support
language: cpp
apt:
sources: *sources
packages: [*packages, 'g++-4.9']
- env: MYCC=gcc-4.9 MYCXX=g++-4.9
+ # g++-4.9 gives a warning, disable it
+ env: MYCC=gcc-4.9 MYCXX=g++-4.9 CXXFLAGS=-Wno-maybe-uninitialized
- compiler: gcc
addons:
script:
- mkdir build
- cd build
- - CC=$MYCC CXX=$MYCXX cmake -DKMSXX_ENABLE_KMSCUBE=1 -DKMSXX_ENABLE_PYTHON=1 .. && make
+ - CC=$MYCC CXX=$MYCXX cmake -DTREAT_WARNINGS_AS_ERRORS=1 -DKMSXX_ENABLE_KMSCUBE=1 -DKMSXX_ENABLE_PYTHON=1 .. && make VERBOSE=1
notifications:
email: