diff --git a/CMakeLists.txt b/CMakeLists.txt
index 739b80d3b1359a26491baf0333bf13473099c018..367bec8df03fe4c8f8f6fb0c93a25a93dc6dfec2 100644 (file)
--- a/CMakeLists.txt
+++ b/CMakeLists.txt
cmake_minimum_required(VERSION 2.8)
project(kms++)
+include(CheckCXXCompilerFlag)
+
IF(NOT CMAKE_BUILD_TYPE)
- SET(CMAKE_BUILD_TYPE Release CACHE STRING
- "Choose the type of build, options are: Debug, Release."
- FORCE)
-ENDIF(NOT CMAKE_BUILD_TYPE)
+ message(STATUS "Setting build type to 'Release' as none was specified.")
+ SET(CMAKE_BUILD_TYPE Release CACHE STRING "Choose the type of build." FORCE)
+ set_property(CACHE CMAKE_BUILD_TYPE PROPERTY STRINGS "Debug" "Release" "MinSizeRel" "RelWithDebInfo")
+ENDIF()
+
+string(TOUPPER "${CMAKE_BUILD_TYPE}" U_CMAKE_BUILD_TYPE)
set(LIBKMS_ENABLE_PYTHON ON CACHE BOOL "Enable Python wrappers")
set(LIBKMS_ENABLE_KMSCUBE OFF CACHE BOOL "Enable kmscube")
-set(LIBKMS_ENABLE_LTO OFF CACHE BOOL "Enable LTO")
set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -std=c++11 -Wall")
+set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -Wextra -Wno-unused-parameter")
+
+if (CMAKE_COMPILER_IS_GNUCC)
+ if(CMAKE_CXX_COMPILER_VERSION VERSION_LESS 5.0)
+ # GCC 4.x seems to warn too much
+ set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -Wno-missing-field-initializers")
+ endif()
+endif()
set(CMAKE_POSITION_INDEPENDENT_CODE TRUE)
# static link libc
# set(CMAKE_EXE_LINKER_FLAGS "-static-libgcc -static-libstdc++")
-if(LIBKMS_ENABLE_LTO)
- set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -flto -fwhole-program")
- set(CMAKE_AR gcc-ar)
- set(CMAKE_RANLIB gcc-ranlib)
+if (NOT ${U_CMAKE_BUILD_TYPE} MATCHES DEBUG)
+ CHECK_CXX_COMPILER_FLAG("-flto" HAS_LTO_FLAG)
+
+ if (HAS_LTO_FLAG)
+ set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -flto")
+ set(CMAKE_AR gcc-ar)
+ set(CMAKE_RANLIB gcc-ranlib)
+ endif()
endif()
find_package(PkgConfig REQUIRED)
-pkg_check_modules(LIBDRM libdrm REQUIRED)
+pkg_check_modules(LIBDRM libdrm>=2.4.64 REQUIRED)
enable_testing()
add_subdirectory(libkms++)
-add_subdirectory(libkmstest)
-add_subdirectory(tests)
+add_subdirectory(libkms++util)
+add_subdirectory(utils)
if(LIBKMS_ENABLE_KMSCUBE)
add_subdirectory(kmscube)