diff --git a/CMakeLists.txt b/CMakeLists.txt
index b968102bdfd8e537d198ee4a28b1b16ba7bf495d..367bec8df03fe4c8f8f6fb0c93a25a93dc6dfec2 100644 (file)
--- a/CMakeLists.txt
+++ b/CMakeLists.txt
set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -std=c++11 -Wall")
set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -Wextra -Wno-unused-parameter")
+if (CMAKE_COMPILER_IS_GNUCC)
+ if(CMAKE_CXX_COMPILER_VERSION VERSION_LESS 5.0)
+ # GCC 4.x seems to warn too much
+ set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -Wno-missing-field-initializers")
+ endif()
+endif()
+
set(CMAKE_POSITION_INDEPENDENT_CODE TRUE)
# static link libc
endif()
find_package(PkgConfig REQUIRED)
-pkg_check_modules(LIBDRM libdrm REQUIRED)
+pkg_check_modules(LIBDRM libdrm>=2.4.64 REQUIRED)
enable_testing()
add_subdirectory(libkms++)
-add_subdirectory(libkmstest)
-add_subdirectory(tests)
+add_subdirectory(libkms++util)
+add_subdirectory(utils)
if(LIBKMS_ENABLE_KMSCUBE)
add_subdirectory(kmscube)