]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/external-libkmsxx.git/blobdiff - CMakeLists.txt
Encoder: add DPMST type
[android/external-libkmsxx.git] / CMakeLists.txt
index f1e13c2a0ac8ed51fc8ba3853e6ce19fbfa6f1ba..367bec8df03fe4c8f8f6fb0c93a25a93dc6dfec2 100644 (file)
@@ -17,6 +17,13 @@ set(LIBKMS_ENABLE_KMSCUBE OFF CACHE BOOL "Enable kmscube")
 set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -std=c++11 -Wall")
 set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -Wextra -Wno-unused-parameter")
 
+if (CMAKE_COMPILER_IS_GNUCC)
+    if(CMAKE_CXX_COMPILER_VERSION VERSION_LESS 5.0)
+        # GCC 4.x seems to warn too much
+        set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -Wno-missing-field-initializers")
+    endif()
+endif()
+
 set(CMAKE_POSITION_INDEPENDENT_CODE TRUE)
 
 # static link libc
@@ -33,7 +40,7 @@ if (NOT ${U_CMAKE_BUILD_TYPE} MATCHES DEBUG)
 endif()
 
 find_package(PkgConfig REQUIRED)
-pkg_check_modules(LIBDRM libdrm REQUIRED)
+pkg_check_modules(LIBDRM libdrm>=2.4.64 REQUIRED)
 
 enable_testing()