]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/external-libkmsxx.git/blobdiff - CMakeLists.txt
kmscube: check for free bufs
[android/external-libkmsxx.git] / CMakeLists.txt
index 060dd7b9948aabb798a9d9ebf9676dd832c591f5..739b80d3b1359a26491baf0333bf13473099c018 100644 (file)
@@ -1,4 +1,4 @@
-cmake_minimum_required(VERSION 3.0)
+cmake_minimum_required(VERSION 2.8)
 project(kms++)
 
 IF(NOT CMAKE_BUILD_TYPE)
@@ -7,19 +7,36 @@ IF(NOT CMAKE_BUILD_TYPE)
       FORCE)
 ENDIF(NOT CMAKE_BUILD_TYPE)
 
+set(LIBKMS_ENABLE_PYTHON ON CACHE BOOL "Enable Python wrappers")
+set(LIBKMS_ENABLE_KMSCUBE OFF CACHE BOOL "Enable kmscube")
+set(LIBKMS_ENABLE_LTO OFF CACHE BOOL "Enable LTO")
 
 set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -std=c++11 -Wall")
 
 set(CMAKE_POSITION_INDEPENDENT_CODE TRUE)
 
+# static link libc
+# set(CMAKE_EXE_LINKER_FLAGS "-static-libgcc -static-libstdc++")
+
+if(LIBKMS_ENABLE_LTO)
+       set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -flto -fwhole-program")
+       set(CMAKE_AR gcc-ar)
+       set(CMAKE_RANLIB gcc-ranlib)
+endif()
+
 find_package(PkgConfig REQUIRED)
 pkg_check_modules(LIBDRM libdrm REQUIRED)
 
 enable_testing()
 
 add_subdirectory(libkms++)
-add_subdirectory(testpat)
-add_subdirectory(db)
-add_subdirectory(py)
-add_subdirectory(lua)
+add_subdirectory(libkmstest)
+add_subdirectory(tests)
+
+if(LIBKMS_ENABLE_KMSCUBE)
+       add_subdirectory(kmscube)
+endif()
 
+if(LIBKMS_ENABLE_PYTHON)
+        add_subdirectory(py)
+endif()