diff --git a/CMakeLists.txt b/CMakeLists.txt
index 739b80d3b1359a26491baf0333bf13473099c018..7d8ba3480ef3a3bd90b83247168ebffd6b3a234b 100644 (file)
--- a/CMakeLists.txt
+++ b/CMakeLists.txt
cmake_minimum_required(VERSION 2.8)
project(kms++)
+include(LTO.cmake)
+
+set(CMAKE_ARCHIVE_OUTPUT_DIRECTORY ${CMAKE_BINARY_DIR}/lib)
+set(CMAKE_LIBRARY_OUTPUT_DIRECTORY ${CMAKE_BINARY_DIR}/lib)
+set(CMAKE_RUNTIME_OUTPUT_DIRECTORY ${CMAKE_BINARY_DIR}/bin)
+
+include(CheckCXXCompilerFlag)
+
IF(NOT CMAKE_BUILD_TYPE)
- SET(CMAKE_BUILD_TYPE Release CACHE STRING
- "Choose the type of build, options are: Debug, Release."
- FORCE)
-ENDIF(NOT CMAKE_BUILD_TYPE)
+ message(STATUS "Setting build type to 'Release' as none was specified.")
+ SET(CMAKE_BUILD_TYPE Release CACHE STRING "Choose the type of build." FORCE)
+ set_property(CACHE CMAKE_BUILD_TYPE PROPERTY STRINGS "Debug" "Release" "MinSizeRel" "RelWithDebInfo")
+ENDIF()
+
+string(TOUPPER "${CMAKE_BUILD_TYPE}" U_CMAKE_BUILD_TYPE)
-set(LIBKMS_ENABLE_PYTHON ON CACHE BOOL "Enable Python wrappers")
-set(LIBKMS_ENABLE_KMSCUBE OFF CACHE BOOL "Enable kmscube")
-set(LIBKMS_ENABLE_LTO OFF CACHE BOOL "Enable LTO")
+option(BUILD_SHARED_LIBS "Build shared libs" FALSE)
+option(TREAT_WARNINGS_AS_ERRORS "Treat warnings as errors" FALSE)
+
+set(KMSXX_ENABLE_PYTHON ON CACHE BOOL "Enable Python wrappers")
+set(KMSXX_ENABLE_KMSCUBE OFF CACHE BOOL "Enable kmscube")
+
+set(CMAKE_C_FLAGS "${CMAKE_C_FLAGS} -std=c11 -Wall")
+set(CMAKE_C_FLAGS "${CMAKE_C_FLAGS} -Wextra -Wno-unused-parameter")
set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -std=c++11 -Wall")
+set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -Wextra -Wno-unused-parameter")
+
+if (CMAKE_COMPILER_IS_GNUCC)
+ if(CMAKE_CXX_COMPILER_VERSION VERSION_LESS 5.0)
+ # GCC 4.x seems to warn too much
+ set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -Wno-missing-field-initializers")
+ endif()
+endif()
+
+# HACK: cmake always adds "-rdynamic", this removes it
+SET(CMAKE_SHARED_LIBRARY_LINK_C_FLAGS "")
+SET(CMAKE_SHARED_LIBRARY_LINK_CXX_FLAGS "")
set(CMAKE_POSITION_INDEPENDENT_CODE TRUE)
+if (TREAT_WARNINGS_AS_ERRORS)
+ set(CMAKE_C_FLAGS "${CMAKE_C_FLAGS} -Werror")
+ set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -Werror")
+endif()
+
# static link libc
# set(CMAKE_EXE_LINKER_FLAGS "-static-libgcc -static-libstdc++")
-if(LIBKMS_ENABLE_LTO)
- set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -flto -fwhole-program")
- set(CMAKE_AR gcc-ar)
- set(CMAKE_RANLIB gcc-ranlib)
+check_lto()
+
+if (NOT ${U_CMAKE_BUILD_TYPE} MATCHES DEBUG)
+ if (LTO_WORKS)
+ set(CMAKE_C_FLAGS "${CMAKE_C_FLAGS} -flto")
+ set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -flto")
+ set(CMAKE_AR "${LTO_AR}")
+ set(CMAKE_RANLIB "${LTO_RANLIB}")
+ endif()
endif()
find_package(PkgConfig REQUIRED)
-pkg_check_modules(LIBDRM libdrm REQUIRED)
+pkg_check_modules(LIBDRM libdrm>=2.4.64 REQUIRED)
+
+pkg_check_modules(LIBDRM_OMAP libdrm_omap)
+if(LIBDRM_OMAP_FOUND)
+ add_definitions(-DHAS_LIBDRM_OMAP)
+endif()
enable_testing()
-add_subdirectory(libkms++)
-add_subdirectory(libkmstest)
-add_subdirectory(tests)
+add_subdirectory(kms++)
+add_subdirectory(kms++util)
+add_subdirectory(utils)
-if(LIBKMS_ENABLE_KMSCUBE)
+if(KMSXX_ENABLE_KMSCUBE)
add_subdirectory(kmscube)
endif()
-if(LIBKMS_ENABLE_PYTHON)
+if(KMSXX_ENABLE_PYTHON)
add_subdirectory(py)
endif()