diff --git a/CMakeLists.txt b/CMakeLists.txt
index 1fe580e4a0af6ab5e9a241e0f7297a365f1bce4b..8a20996a77a9e2c5603ab11893715a5b5bd6b01c 100644 (file)
--- a/CMakeLists.txt
+++ b/CMakeLists.txt
-cmake_minimum_required(VERSION 3.0)
+cmake_minimum_required(VERSION 2.8)
project(kms++)
IF(NOT CMAKE_BUILD_TYPE)
FORCE)
ENDIF(NOT CMAKE_BUILD_TYPE)
+set(LIBKMS_ENABLE_PYTHON ON CACHE BOOL "Enable Python wrappers")
+set(LIBKMS_ENABLE_LUA ON CACHE BOOL "Enable Lua wrappers")
set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -std=c++11 -Wall")
set(CMAKE_POSITION_INDEPENDENT_CODE TRUE)
+# static link libc
+# set(CMAKE_EXE_LINKER_FLAGS "-static-libgcc -static-libstdc++")
+
find_package(PkgConfig REQUIRED)
pkg_check_modules(LIBDRM libdrm REQUIRED)
add_subdirectory(libkms++)
add_subdirectory(tests)
-add_subdirectory(py)
-add_subdirectory(lua)
+if(LIBKMS_ENABLE_PYTHON)
+ add_subdirectory(py)
+endif()
+
+if(LIBKMS_ENABLE_LUA)
+ add_subdirectory(lua)
+endif()