diff --git a/README.md b/README.md
index cc4642935cdae83d6442fa761825c3fc800ff674..24cf75f0cd3c790315c2890c5c51ddb4d1166755 100644 (file)
--- a/README.md
+++ b/README.md
libkms++ is a C++11 library for kernel mode setting.
-Also included are simple test tools for KMS and python and lua wrappers for libkms++.
+Also included are simple test tools for KMS and python wrapper for libkms++.
## Dependencies:
- libdrm
-- SWIG 3.x (for python & lua bindings)
+- SWIG 3.x (for python bindings)
- Python 3.x (for python bindings)
-- Lua 5.x (for lua bindings)
## Build instructions:
-------------------- | ------------- | --------
CMAKE_BUILD_TYPE | Release/Debug | Release
LIBKMS_ENABLE_PYTHON | ON/OFF | ON
-LIBKMS_ENABLE_LUA | ON/OFF | ON
LIBKMS_ENABLE_KMSCUBEĀ | ON/OFF | OFF
## Env variables