py: fix videomode list
[android/external-libkmsxx.git] / README.md
index cc4642935cdae83d6442fa761825c3fc800ff674..1d20a52271f4d98707a36de7395103b179ce558f 100644 (file)
--- a/README.md
+++ b/README.md
@@ -2,14 +2,21 @@
 
 libkms++ is a C++11 library for kernel mode setting.
 
-Also included are simple test tools for KMS and python and lua wrappers for libkms++.
+Also included are simple test tools for KMS and python wrapper for libkms++.
+
+## Test tools
+
+- kmsprint - print information about DRM objects
+- testpat - set modes and show test pattern on crtcs/planes
+- kmsview - view raw images
+- db - simple double-buffering test
+- kmscube - rotating 3D cube on crtcs/planes
 
 ## Dependencies:
 
 - libdrm
-- SWIG 3.x (for python & lua bindings)
+- SWIG 3.x (for python bindings)
 - Python 3.x (for python bindings)
-- Lua 5.x (for lua bindings)
 
 ## Build instructions:
 
@@ -47,16 +54,16 @@ SET(CMAKE_FIND_ROOT_PATH_MODE_INCLUDE ONLY)
 
 You can use the following cmake flags to control the build. Use `-DFLAG=VALUE` to set them.
 
-Option name          | Values        | Default
--------------------- | ------------- | --------
-CMAKE_BUILD_TYPE     | Release/Debug | Release
-LIBKMS_ENABLE_PYTHON | ON/OFF        | ON
-LIBKMS_ENABLE_LUA    | ON/OFF        | ON
-LIBKMS_ENABLE_KMSCUBE¬†| ON/OFF       | OFF
+Option name           | Values        | Default  | Notes
+--------------------- | ------------- | -------- | --------
+CMAKE_BUILD_TYPE      | Release/Debug | Release  |
+LIBKMS_ENABLE_PYTHON  | ON/OFF        | ON       |
+LIBKMS_ENABLE_KMSCUBE¬†| ON/OFF        | OFF      |
+LIBKMS_ENABLE_LTO    ¬†| ON/OFF        | OFF      | Link Time Optimization
 
 ## Env variables
 
-You can use the following environmental variables to control the behavior of libkms.
+You can use the following runtime environmental variables to control the behavior of libkms.
 
 Variable                          | Description
 --------------------------------- | -------------