]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/external-libkmsxx.git/blobdiff - README.md
modedb: fix vrefresh for ilace
[android/external-libkmsxx.git] / README.md
index bf1e44a9d7d3bbe261f755c27fa6abf94991ff7c..374b63b0ed06707f1c121d756f6994ddbb97f028 100644 (file)
--- a/README.md
+++ b/README.md
@@ -1,18 +1,32 @@
-# libkms++ - C++ library for kernel mode setting
+# kms++ - C++ library for kernel mode setting
 
-libkms++ is a C++11 library for kernel mode setting.
+kms++ is a C++11 library for kernel mode setting.
 
-Also included are simple test tools for KMS and python and lua wrappers for libkms++.
+Also included are some simple utilities for KMS and python bindings for kms++.
+
+## Utilities
+
+- testpat - set modes and planes and show test pattern on crtcs/planes, and test page flips
+- kmsprint - print information about DRM objects
+- kmsview - view raw images
+- kmscube - rotating 3D cube on crtcs/planes
+- kmscapture - show captured frames from a camera on screen
 
 ## Dependencies:
 
 - libdrm
-- SWIG 3.x (for python & lua bindings)
 - Python 3.x (for python bindings)
-- Lua 5.x (for lua bindings)
 
 ## Build instructions:
 
+To build the Python bindings you need to set up the git-submodule for pybind11:
+
+```
+git submodule update --init
+```
+
+And to compile:
+
 ```
 $ mkdir build
 $ cd build
@@ -22,9 +36,18 @@ $ make -j4
 
 ## Cross compiling instructions:
 
-Directions for cross compiling depend on your environment. These are for mine (buildroot):
+Directions for cross compiling depend on your environment.
+
+These are for mine with buildroot:
+
+```
+$ mkdir build
+$ cd build
+$ cmake -DCMAKE_TOOLCHAIN_FILE=<buildrootpath>/output/host/usr/share/buildroot/toolchainfile.cmake ..
+$ make -j4
+```
 
-As above, but specify `-DCMAKE_TOOLCHAIN_FILE=<path>/your-toolchain.cmake` for cmake, where your-toolchain.cmake is something similar to:
+Your environment may provide similar toolchainfile. If not, you can create a toolchainfile of your own, something along these lines:
 
 ```
 SET(CMAKE_SYSTEM_NAME Linux)
@@ -47,17 +70,18 @@ SET(CMAKE_FIND_ROOT_PATH_MODE_INCLUDE ONLY)
 
 You can use the following cmake flags to control the build. Use `-DFLAG=VALUE` to set them.
 
-Option name          | Values        | Default
--------------------- | ------------- | --------
-CMAKE_BUILD_TYPE     | Release/Debug | Release
-LIBKMS_ENABLE_PYTHON | ON/OFF        | ON
-LIBKMS_ENABLE_LUA    | ON/OFF        | ON
+Option name           | Values        | Default  | Notes
+--------------------- | ------------- | -------- | --------
+CMAKE_BUILD_TYPE      | Release/Debug | Release  |
+BUILD_SHARED_LIBS     | ON/OFF        | OFF      |
+KMSXX_ENABLE_PYTHON   | ON/OFF        | ON       |
+KMSXX_ENABLE_KMSCUBE  | ON/OFF        | OFF      |
 
 ## Env variables
 
-You can use the following environmental variables to control the behavior of libkms.
+You can use the following runtime environmental variables to control the behavior of kms++.
 
 Variable                          | Description
 --------------------------------- | -------------
-LIBKMSXX_DISABLE_UNIVERSAL_PLANES | Set to disable the use of universal planes
-LIBKMSXX_DISABLE_ATOMIC           | Set to disable the use of atomic modesetting
+KMSXX_DISABLE_UNIVERSAL_PLANES    | Set to disable the use of universal planes
+KMSXX_DISABLE_ATOMIC              | Set to disable the use of atomic modesetting