diff --git a/README.md b/README.md
index a3e1077b84d1dea36df6f88b71e04acc6c9d1336..a94de9ca8a308825238ca7f15d27b8840b414a58 100644 (file)
--- a/README.md
+++ b/README.md
-# libkms++ - C++ library for kernel mode setting
+# kms++ - C++ library for kernel mode setting
-libkms++ is a C++11 library for kernel mode setting.
+kms++ is a C++11 library for kernel mode setting.
-Also included are some simple utilities for KMS and python bindings for libkms++.
+Also included are some simple utilities for KMS and python bindings for kms++.
## Utilities
-- testpat - set modes and planes and show test pattern on crtcs/planes
+- testpat - set modes and planes and show test pattern on crtcs/planes, and test page flips
- kmsprint - print information about DRM objects
- kmsview - view raw images
-- db - simple double-buffering test
- kmscube - rotating 3D cube on crtcs/planes
- kmscapture - show captured frames from a camera on screen
@@ -55,14 +54,15 @@ You can use the following cmake flags to control the build. Use `-DFLAG=VALUE` t
Option name | Values | Default | Notes
--------------------- | ------------- | -------- | --------
CMAKE_BUILD_TYPE | Release/Debug | Release |
-LIBKMS_ENABLE_PYTHON | ON/OFF | ON |
-LIBKMS_ENABLE_KMSCUBE | ON/OFF | OFF |
+BUILD_SHARED_LIBS | ON/OFF | OFF |
+KMSXX_ENABLE_PYTHON | ON/OFF | ON |
+KMSXX_ENABLE_KMSCUBE | ON/OFF | OFF |
## Env variables
-You can use the following runtime environmental variables to control the behavior of libkms.
+You can use the following runtime environmental variables to control the behavior of kms++.
Variable | Description
--------------------------------- | -------------
-LIBKMSXX_DISABLE_UNIVERSAL_PLANES | Set to disable the use of universal planes
-LIBKMSXX_DISABLE_ATOMIC | Set to disable the use of atomic modesetting
+KMSXX_DISABLE_UNIVERSAL_PLANES | Set to disable the use of universal planes
+KMSXX_DISABLE_ATOMIC | Set to disable the use of atomic modesetting