diff --git a/README.md b/README.md
index 030312f4b43127c3b106467a1db0e4788e10931d..b59a8e5191b446fd9b12c8f14176f16d562d997e 100644 (file)
--- a/README.md
+++ b/README.md
libkms++ is a C++11 library for kernel mode setting.
-Also included are simple test tools for KMS and python wrapper for libkms++.
+Also included are some simple utilities for KMS and python bindings for libkms++.
-## Test tools
+## Utilities
+- testpat - set modes and planes and show test pattern on crtcs/planes, and test page flips
- kmsprint - print information about DRM objects
-- testpat - set modes and show test pattern on crtcs/planes
- kmsview - view raw images
-- db - simple double-buffering test
- kmscube - rotating 3D cube on crtcs/planes
+- kmscapture - show captured frames from a camera on screen
## Dependencies:
- libdrm
-- SWIG 3.x (for python bindings)
- Python 3.x (for python bindings)
## Build instructions:
+To build the Python bindings you need to set up the git-submodule for pybind11:
+
+```
+git submodule update --init
+```
+
+And to compile:
+
```
$ mkdir build
$ cd build
## Cross compiling instructions:
-Directions for cross compiling depend on your environment. These are for mine (buildroot):
+Directions for cross compiling depend on your environment.
-As above, but specify `-DCMAKE_TOOLCHAIN_FILE=<path>/your-toolchain.cmake` for cmake, where your-toolchain.cmake is something similar to:
+These are for mine with buildroot:
```
-SET(CMAKE_SYSTEM_NAME Linux)
-
-SET(BROOT "<buildroot>/output/")
-
-# specify the cross compiler
-SET(CMAKE_C_COMPILER ${BROOT}/host/usr/bin/arm-buildroot-linux-gnueabihf-gcc)
-SET(CMAKE_CXX_COMPILER ${BROOT}/host/usr/bin/arm-buildroot-linux-gnueabihf-g++)
-
-# where is the target environment
-SET(CMAKE_FIND_ROOT_PATH ${BROOT}/target ${BROOT}/host)
-
-SET(CMAKE_FIND_ROOT_PATH_MODE_PROGRAM ONLY)
-SET(CMAKE_FIND_ROOT_PATH_MODE_LIBRARY ONLY)
-SET(CMAKE_FIND_ROOT_PATH_MODE_INCLUDE ONLY)
+$ mkdir build
+$ cd build
+$ cmake -DCMAKE_TOOLCHAIN_FILE=<buildrootpath>/output/host/usr/share/buildroot/toolchainfile.cmake ..
+$ make -j4
```
## Build options
CMAKE_BUILD_TYPE | Release/Debug | Release |
LIBKMS_ENABLE_PYTHON | ON/OFF | ON |
LIBKMS_ENABLE_KMSCUBE | ON/OFF | OFF |
-LIBKMS_ENABLE_LTO | ON/OFF | OFF | Link Time Optimization
## Env variables
-You can use the following environmental variables to control the behavior of libkms.
+You can use the following runtime environmental variables to control the behavior of libkms.
Variable | Description
--------------------------------- | -------------