diff --git a/README.md b/README.md
index 030312f4b43127c3b106467a1db0e4788e10931d..c913e1ef56ea33452407f469a02c2e574f96c776 100644 (file)
--- a/README.md
+++ b/README.md
-# libkms++ - C++ library for kernel mode setting
+[![Build Status](https://travis-ci.org/tomba/kmsxx.svg?branch=master)](https://travis-ci.org/tomba/kmsxx)
-libkms++ is a C++11 library for kernel mode setting.
+# kms++ - C++ library for kernel mode setting
-Also included are simple test tools for KMS and python wrapper for libkms++.
+kms++ is a C++11 library for kernel mode setting.
-## Test tools
+Also included are some simple utilities for KMS and python bindings for kms++.
+## Utilities
+
+- kmstest - set modes and planes and show test pattern on crtcs/planes, and test page flips
- kmsprint - print information about DRM objects
-- testpat - set modes and show test pattern on crtcs/planes
- kmsview - view raw images
-- db - simple double-buffering test
- kmscube - rotating 3D cube on crtcs/planes
+- kmscapture - show captured frames from a camera on screen
## Dependencies:
- libdrm
-- SWIG 3.x (for python bindings)
- Python 3.x (for python bindings)
## Build instructions:
+To build the Python bindings you need to set up the git-submodule for pybind11:
+
+```
+git submodule update --init
+```
+
+And to compile:
+
```
$ mkdir build
$ cd build
## Cross compiling instructions:
-Directions for cross compiling depend on your environment. These are for mine (buildroot):
+Directions for cross compiling depend on your environment.
+
+These are for mine with buildroot:
+
+```
+$ mkdir build
+$ cd build
+$ cmake -DCMAKE_TOOLCHAIN_FILE=<buildrootpath>/output/host/usr/share/buildroot/toolchainfile.cmake ..
+$ make -j4
+```
-As above, but specify `-DCMAKE_TOOLCHAIN_FILE=<path>/your-toolchain.cmake` for cmake, where your-toolchain.cmake is something similar to:
+Your environment may provide similar toolchainfile. If not, you can create a toolchainfile of your own, something along these lines:
```
SET(CMAKE_SYSTEM_NAME Linux)
@@ -57,15 +75,15 @@ You can use the following cmake flags to control the build. Use `-DFLAG=VALUE` t
Option name | Values | Default | Notes
--------------------- | ------------- | -------- | --------
CMAKE_BUILD_TYPE | Release/Debug | Release |
-LIBKMS_ENABLE_PYTHON | ON/OFF | ON |
-LIBKMS_ENABLE_KMSCUBE | ON/OFF | OFF |
-LIBKMS_ENABLE_LTO | ON/OFF | OFF | Link Time Optimization
+BUILD_SHARED_LIBS | ON/OFF | OFF |
+KMSXX_ENABLE_PYTHON | ON/OFF | ON |
+KMSXX_ENABLE_KMSCUBE | ON/OFF | OFF |
## Env variables
-You can use the following environmental variables to control the behavior of libkms.
+You can use the following runtime environmental variables to control the behavior of kms++.
Variable | Description
--------------------------------- | -------------
-LIBKMSXX_DISABLE_UNIVERSAL_PLANES | Set to disable the use of universal planes
-LIBKMSXX_DISABLE_ATOMIC | Set to disable the use of atomic modesetting
+KMSXX_DISABLE_UNIVERSAL_PLANES | Set to disable the use of universal planes
+KMSXX_DISABLE_ATOMIC | Set to disable the use of atomic modesetting