Encoder: add DPMST type
[android/external-libkmsxx.git] / TODO
diff --git a/TODO b/TODO
index b221458615e82e2a22d9b8bf96c6da9f8cb6f88e..9696666ef739673953d6941cccc80d039fca60d8 100644 (file)
--- a/TODO
+++ b/TODO
@@ -1,31 +1,8 @@
 
 
-'kmsprint' tool to print everything about kms objects
-
-port 'capture' test from omapdrm-tests
-
-Wrap the drm event handling (especially for py/lua)
-- how is the void* passed to drm handled, i.e. how to keep py/lua reference to
-  the object
-
-Is it possible to use python coroutines for page flipping, i.e. a separate
-coroutine while-loop for each output?
-
 C++ move semantics for classes (especially for Framebuffers)?
 
 C++ move semantics for classes (especially for Framebuffers)?
 
-enum class for fourcc formats
-
 Proper error checks and use of exceptions
 
 Free drmModeConnectorPtr (and similar for other drm objects) after use, instead
 of storing it.
 
 Proper error checks and use of exceptions
 
 Free drmModeConnectorPtr (and similar for other drm objects) after use, instead
 of storing it.
 
-Helpers to easily get common connector-crtc setupts (i.e. get all connected connectors and a crtc for each connector).
-
-Bug: when drawing YUV test pattern, R and B are swapped.
-
-Add env variables to control libkms++ (LIBKMS_DISABLE_ATOMIC_MODESET etc)
-
-Add double-buffering test app that uses crtc+planes simultaneously.
-
-Add triple buffering support for db.
-