cmake: add option to build shared libs
[android/external-libkmsxx.git] / TODO
diff --git a/TODO b/TODO
index b221458615e82e2a22d9b8bf96c6da9f8cb6f88e..9696666ef739673953d6941cccc80d039fca60d8 100644 (file)
--- a/TODO
+++ b/TODO
@@ -1,31 +1,8 @@
 
-'kmsprint' tool to print everything about kms objects
-
-port 'capture' test from omapdrm-tests
-
-Wrap the drm event handling (especially for py/lua)
-- how is the void* passed to drm handled, i.e. how to keep py/lua reference to
-  the object
-
-Is it possible to use python coroutines for page flipping, i.e. a separate
-coroutine while-loop for each output?
-
 C++ move semantics for classes (especially for Framebuffers)?
 
-enum class for fourcc formats
-
 Proper error checks and use of exceptions
 
 Free drmModeConnectorPtr (and similar for other drm objects) after use, instead
 of storing it.
 
-Helpers to easily get common connector-crtc setupts (i.e. get all connected connectors and a crtc for each connector).
-
-Bug: when drawing YUV test pattern, R and B are swapped.
-
-Add env variables to control libkms++ (LIBKMS_DISABLE_ATOMIC_MODESET etc)
-
-Add double-buffering test app that uses crtc+planes simultaneously.
-
-Add triple buffering support for db.
-