Fix property name lookup
[android/external-libkmsxx.git] / kms++ / src / atomicreq.cpp
index 01934ae1358b80756b6372c04b0873e5465d547d..f2809afefeea14383fd26c64ec4628ec3c988538 100644 (file)
@@ -44,17 +44,17 @@ void AtomicReq::add(uint32_t ob_id, uint32_t prop_id, uint64_t value)
                throw std::invalid_argument("foo");
 }
 
-void AtomicReq::add(DrmObject *ob, Property *prop, uint64_t value)
+void AtomicReq::add(DrmPropObject* ob, Property *prop, uint64_t value)
 {
        add(ob->id(), prop->id(), value);
 }
 
-void AtomicReq::add(DrmObject* ob, const string& prop, uint64_t value)
+void AtomicReq::add(kms::DrmPropObject* ob, const string& prop, uint64_t value)
 {
-       add(ob, m_card.get_prop(prop), value);
+       add(ob, ob->get_prop(prop), value);
 }
 
-void AtomicReq::add(DrmObject* ob, const map<string, uint64_t>& values)
+void AtomicReq::add(kms::DrmPropObject* ob, const map<string, uint64_t>& values)
 {
        for(const auto& kvp : values)
                add(ob, kvp.first, kvp.second);