atomicreq: add a shortcut
[android/external-libkmsxx.git] / libkms++ / atomicreq.cpp
index 3346af9e53a808a232305143f5d02eca9fd1d702..779491302551edfe9feeaba610b11409cd489f94 100644 (file)
@@ -21,6 +21,8 @@ static inline int drmModeAtomicCommit(int, drmModeAtomicReqPtr, int, void*) { re
 
 #endif // DRM_CLIENT_CAP_ATOMIC
 
+using namespace std;
+
 namespace kms
 {
 AtomicReq::AtomicReq(Card& card)
@@ -47,6 +49,11 @@ void AtomicReq::add(DrmObject *ob, Property *prop, uint64_t value)
        add(ob->id(), prop->id(), value);
 }
 
+void AtomicReq::add(DrmObject* ob, const string& prop, uint64_t value)
+{
+       add(ob, m_card.get_prop(prop), value);
+}
+
 int AtomicReq::test()
 {
        uint32_t flags = DRM_MODE_ATOMIC_TEST_ONLY;
@@ -54,10 +61,9 @@ int AtomicReq::test()
        return drmModeAtomicCommit(m_card.fd(), m_req, flags, 0);
 }
 
-int AtomicReq::commit()
+int AtomicReq::commit(void* data)
 {
        uint32_t flags = DRM_MODE_PAGE_FLIP_EVENT;
-       void* data = 0;
 
        return drmModeAtomicCommit(m_card.fd(), m_req, flags, data);
 }