AtomicReq: add helper to add multiple props
[android/external-libkmsxx.git] / libkms++ / atomicreq.h
index d9aeb08e8036df481fb01b7b638fd376b21970db..77a9ddecb6b948f8aa36bad30ad4646ed4576b33 100644 (file)
@@ -2,6 +2,7 @@
 
 #include <cstdint>
 #include <string>
+#include <map>
 
 struct _drmModeAtomicReq;
 
@@ -21,6 +22,7 @@ public:
        void add(uint32_t ob_id, uint32_t prop_id, uint64_t value);
        void add(DrmObject *ob, Property *prop, uint64_t value);
        void add(DrmObject *ob, const std::string& prop, uint64_t value);
+       void add(DrmObject *ob, const std::map<std::string, uint64_t>& values);
 
        int test();
        int commit(void* data);