AtomicReq: add sync commit
[android/external-libkmsxx.git] / libkms++ / atomicreq.h
index 89797dfaedb3ed0906a4a1130e631ea7068e98f1..94b506dc932bf8c5113a1cb8beef587479510322 100644 (file)
@@ -1,6 +1,7 @@
 #pragma once
 
 #include <cstdint>
+#include <string>
 
 struct _drmModeAtomicReq;
 
@@ -19,9 +20,12 @@ public:
 
        void add(uint32_t ob_id, uint32_t prop_id, uint64_t value);
        void add(DrmObject *ob, Property *prop, uint64_t value);
+       void add(DrmObject *ob, const std::string& prop, uint64_t value);
 
        int test();
+       int commit();
        int commit(void* data);
+       int commit(PageFlipHandlerBase* data) { return commit((void*)data); }
 
 private:
        Card& m_card;