]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/external-libkmsxx.git/blobdiff - libkms++/card.cpp
card: add drop_master
[android/external-libkmsxx.git] / libkms++ / card.cpp
index 7aa8bdbfe90d3923f78b76ead8d099d55581c0d9..4fd971d70376a1c9b272aaba01a82ed981742040 100644 (file)
 
 #include "kms++.h"
 
-#ifndef DRM_CLIENT_CAP_ATOMIC
-#define DRM_CLIENT_CAP_ATOMIC 3
-#endif
-
 using namespace std;
 
 namespace kms
 {
 
 Card::Card()
+       : Card("/dev/dri/card0")
 {
-       const char *card = "/dev/dri/card0";
+}
 
-       int fd = open(card, O_RDWR | O_CLOEXEC);
+
+Card::Card(const std::string& device)
+{
+       int fd = open(device.c_str(), O_RDWR | O_CLOEXEC);
        if (fd < 0)
-               throw invalid_argument((string(strerror(errno)) +
-                                       " opening " + card).c_str());
+               throw invalid_argument(string(strerror(errno)) + " opening " + device);
        m_fd = fd;
 
        int r;
@@ -35,12 +34,23 @@ Card::Card()
        r = drmSetMaster(fd);
        m_master = r == 0;
 
-       r = drmSetClientCap(m_fd, DRM_CLIENT_CAP_UNIVERSAL_PLANES, 1);
-       if (r)
-               throw invalid_argument("Can't set universal planes");
+       if (getenv("LIBKMSXX_DISABLE_UNIVERSAL_PLANES") == 0) {
+               r = drmSetClientCap(m_fd, DRM_CLIENT_CAP_UNIVERSAL_PLANES, 1);
+               m_has_universal_planes = r == 0;
+       } else {
+               m_has_universal_planes = false;
+       }
 
-       r = drmSetClientCap(m_fd, DRM_CLIENT_CAP_ATOMIC, 1);
-       m_has_atomic = r == 0;
+#ifdef DRM_CLIENT_CAP_ATOMIC
+       if (getenv("LIBKMSXX_DISABLE_ATOMIC") == 0) {
+               r = drmSetClientCap(m_fd, DRM_CLIENT_CAP_ATOMIC, 1);
+               m_has_atomic = r == 0;
+       } else {
+               m_has_atomic = false;
+       }
+#else
+       m_has_atomic = false;
+#endif
 
        uint64_t has_dumb;
        r = drmGetCap(fd, DRM_CAP_DUMB_BUFFER, &has_dumb);
@@ -53,17 +63,23 @@ Card::Card()
 
        for (int i = 0; i < res->count_connectors; ++i) {
                uint32_t id = res->connectors[i];
-               m_obmap[id] = new Connector(*this, id, i);
+               auto ob = new Connector(*this, id, i);
+               m_obmap[id] = ob;
+               m_connectors.push_back(ob);
        }
 
        for (int i = 0; i < res->count_crtcs; ++i) {
                uint32_t id = res->crtcs[i];
-               m_obmap[id] = new Crtc(*this, id, i);
+               auto ob = new Crtc(*this, id, i);
+               m_obmap[id] = ob;
+               m_crtcs.push_back(ob);
        }
 
        for (int i = 0; i < res->count_encoders; ++i) {
                uint32_t id = res->encoders[i];
-               m_obmap[id] = new Encoder(*this, id);
+               auto ob = new Encoder(*this, id);
+               m_obmap[id] = ob;
+               m_encoders.push_back(ob);
        }
 
        drmModeFreeResources(res);
@@ -72,7 +88,9 @@ Card::Card()
 
        for (uint i = 0; i < planeRes->count_planes; ++i) {
                uint32_t id = planeRes->planes[i];
-               m_obmap[id] = new Plane(*this, id);
+               auto ob = new Plane(*this, id);
+               m_obmap[id] = ob;
+               m_planes.push_back(ob);
        }
 
        drmModeFreePlaneResources(planeRes);
@@ -87,8 +105,11 @@ Card::Card()
                for (unsigned i = 0; i < props->count_props; ++i) {
                        uint32_t prop_id = props->props[i];
 
-                       if (m_obmap.find(prop_id) == m_obmap.end())
-                               m_obmap[prop_id] = new Property(*this, prop_id);
+                       if (m_obmap.find(prop_id) == m_obmap.end()) {
+                               auto ob = new Property(*this, prop_id);
+                               m_obmap[prop_id] = ob;
+                               m_properties.push_back(ob);
+                       }
                }
 
                drmModeFreeObjectProperties(props);
@@ -100,39 +121,32 @@ Card::Card()
 
 Card::~Card()
 {
+       restore_modes();
+
+       while (m_framebuffers.size() > 0)
+               delete m_framebuffers.back();
+
        for (auto pair : m_obmap)
                delete pair.second;
 
        close(m_fd);
 }
 
-template <class T> static void print_obs(const map<uint32_t, DrmObject*>& obmap)
+void Card::drop_master()
 {
-       for (auto pair : obmap) {
-               auto ob = pair.second;
-               if (dynamic_cast<T*>(ob)) {
-                       ob->print_short();
-                       //ob->print_props();
-               }
-       }
+       drmDropMaster(fd());
 }
 
-void Card::print_short() const
+void Card::restore_modes()
 {
-       print_obs<Connector>(m_obmap);
-       print_obs<Encoder>(m_obmap);
-       print_obs<Crtc>(m_obmap);
-       print_obs<Plane>(m_obmap);
+       for (auto conn : get_connectors())
+               conn->restore_mode();
 }
 
-Property* Card::get_prop(const char *name) const
+Property* Card::get_prop(const string& name) const
 {
-       for (auto pair : m_obmap) {
-               auto prop = dynamic_cast<Property*>(pair.second);
-               if (!prop)
-                       continue;
-
-               if (strcmp(name, prop->name()) == 0)
+       for (auto prop : m_properties) {
+               if (name == prop->name())
                        return prop;
        }
 
@@ -141,10 +155,8 @@ Property* Card::get_prop(const char *name) const
 
 Connector* Card::get_first_connected_connector() const
 {
-       for(auto pair : m_obmap) {
-               auto c = dynamic_cast<Connector*>(pair.second);
-
-               if (c && c->connected())
+       for(auto c : m_connectors) {
+               if (c->connected())
                        return c;
        }
 
@@ -156,29 +168,7 @@ DrmObject* Card::get_object(uint32_t id) const
        return m_obmap.at(id);
 }
 
-vector<Connector*> Card::get_connectors() const
-{
-       vector<Connector*> v;
-       for(auto pair : m_obmap) {
-               auto p = dynamic_cast<Connector*>(pair.second);
-               if (p)
-                       v.push_back(p);
-       }
-       return v;
-}
-
-vector<Plane*> Card::get_planes() const
-{
-       vector<Plane*> v;
-       for(auto pair : m_obmap) {
-               auto p = dynamic_cast<Plane*>(pair.second);
-               if (p)
-                       v.push_back(p);
-       }
-       return v;
-}
-
-vector<DrmObject*> Card::get_objects() const
+const vector<DrmObject*> Card::get_objects() const
 {
        vector<DrmObject*> v;
        for(auto pair : m_obmap)
@@ -188,17 +178,14 @@ vector<DrmObject*> Card::get_objects() const
 
 Crtc* Card::get_crtc_by_index(uint32_t idx) const
 {
-       for(auto pair : m_obmap) {
-               auto crtc = dynamic_cast<Crtc*>(pair.second);
-               if (crtc && crtc->idx() == idx)
-                       return crtc;
-       }
-       throw invalid_argument(string("Crtc #") + to_string(idx) + "not found");
+       return m_crtcs[idx];
 }
 
+Connector* Card::get_connector(uint32_t id) const { return dynamic_cast<Connector*>(get_object(id)); }
 Crtc* Card::get_crtc(uint32_t id) const { return dynamic_cast<Crtc*>(get_object(id)); }
 Encoder* Card::get_encoder(uint32_t id) const { return dynamic_cast<Encoder*>(get_object(id)); }
 Property* Card::get_prop(uint32_t id) const { return dynamic_cast<Property*>(get_object(id)); }
+Plane* Card::get_plane(uint32_t id) const { return dynamic_cast<Plane*>(get_object(id)); }
 
 std::vector<kms::Pipeline> Card::get_connected_pipelines()
 {
@@ -222,7 +209,7 @@ std::vector<kms::Pipeline> Card::get_connected_pipelines()
 
                if (!crtc)
                        throw invalid_argument(string("Connector #") +
-                                              to_string(conn->idx()) + 
+                                              to_string(conn->idx()) +
                                               " has no possible crtcs");
 
                outputs.push_back(Pipeline { crtc, conn });
@@ -231,4 +218,24 @@ std::vector<kms::Pipeline> Card::get_connected_pipelines()
        return outputs;
 }
 
+static void page_flip_handler(int fd, unsigned int frame,
+                             unsigned int sec, unsigned int usec,
+                             void *data)
+{
+       auto handler = (PageFlipHandlerBase*)data;
+       double time = sec + usec / 1000000.0;
+       handler->handle_page_flip(frame, time);
+}
+
+void Card::call_page_flip_handlers()
+{
+       drmEventContext ev = {
+               .version = DRM_EVENT_CONTEXT_VERSION,
+               .vblank_handler = 0,
+               .page_flip_handler = page_flip_handler,
+       };
+
+       drmHandleEvent(fd(), &ev);
+}
+
 }