diff --git a/libkms++/card.h b/libkms++/card.h
index f35ba60e47427ae750f9a8e26fdb8acb3360ffb6..baae9151e1dd1010528eab9fd7e0649fde425100 100644 (file)
--- a/libkms++/card.h
+++ b/libkms++/card.h
{
class Card
{
+ friend class Framebuffer;
public:
Card();
+ Card(const std::string& device);
~Card();
Card(const Card& other) = delete;
int fd() const { return m_fd; }
+ void drop_master();
+
Connector* get_first_connected_connector() const;
DrmObject* get_object(uint32_t id) const;
Crtc* get_crtc(uint32_t id) const;
Crtc* get_crtc_by_index(uint32_t idx) const;
Encoder* get_encoder(uint32_t id) const;
+ Plane* get_plane(uint32_t id) const;
Property* get_prop(uint32_t id) const;
Property* get_prop(const std::string& name) const;
bool has_atomic() const { return m_has_atomic; }
bool has_has_universal_planes() const { return m_has_universal_planes; }
- void print_short() const;
+ const std::vector<Connector*> get_connectors() const { return m_connectors; }
+ const std::vector<Encoder*> get_encoders() const { return m_encoders; }
+ const std::vector<Crtc*> get_crtcs() const { return m_crtcs; }
+ const std::vector<Plane*> get_planes() const { return m_planes; }
+ const std::vector<Property*> get_properties() const { return m_properties; }
- std::vector<Connector*> get_connectors() const;
- std::vector<DrmObject*> get_objects() const;
- std::vector<Plane*> get_planes() const;
+ const std::vector<DrmObject*> get_objects() const;
std::vector<Pipeline> get_connected_pipelines();
std::map<uint32_t, DrmObject*> m_obmap;
+ std::vector<Connector*> m_connectors;
+ std::vector<Encoder*> m_encoders;
+ std::vector<Crtc*> m_crtcs;
+ std::vector<Plane*> m_planes;
+ std::vector<Property*> m_properties;
+ std::vector<Framebuffer*> m_framebuffers;
+
int m_fd;
bool m_master;