diff --git a/libkms++/connector.h b/libkms++/connector.h
index 84845d5326b8c2235ff551b5d5953747150e541e..1759af1963becabcda17e59c83fed9468f3ad800 100644 (file)
--- a/libkms++/connector.h
+++ b/libkms++/connector.h
#include <vector>
#include "drmobject.h"
+#include "videomode.h"
namespace kms
{
struct ConnectorPriv;
-struct Videomode
-{
- uint32_t clock;
- uint16_t hdisplay, hsync_start, hsync_end, htotal, hskew;
- uint16_t vdisplay, vsync_start, vsync_end, vtotal, vscan;
-
- uint32_t vrefresh;
-
- uint32_t flags;
- uint32_t type;
- char name[32]; // XXX
-};
-
class Connector : public DrmObject
{
friend class Card;
public:
- void print_short() const;
-
Videomode get_default_mode() const;
Videomode get_mode(const std::string& mode) const;
+ Videomode get_mode(unsigned xres, unsigned yres, unsigned refresh, bool ilace) const;
- Crtc* get_current_crtc() const { return m_current_crtc; }
+ Crtc* get_current_crtc() const;
std::vector<Crtc*> get_possible_crtcs() const;
bool connected() const;
+ const std::string& fullname() const { return m_fullname; }
+ uint32_t connector_type() const;
+ uint32_t connector_type_id() const;
+ uint32_t mmWidth() const;
+ uint32_t mmHeight() const;
+ uint32_t subpixel() const;
+ const std::string& subpixel_str() const;
+ std::vector<Videomode> get_modes() const;
+ std::vector<Encoder*> get_encoders() const;
private:
Connector(Card& card, uint32_t id, uint32_t idx);
~Connector();
void setup();
+ void restore_mode();
ConnectorPriv* m_priv;
std::string m_fullname;
- Crtc* m_current_crtc;
+ Encoder* m_current_encoder;
+
+ Crtc* m_saved_crtc;
};
}