diff --git a/libkms++/connector.h b/libkms++/connector.h
index 14e6b369420c1522e87bbda6ff144e4b02209ce0..84845d5326b8c2235ff551b5d5953747150e541e 100644 (file)
--- a/libkms++/connector.h
+++ b/libkms++/connector.h
class Connector : public DrmObject
{
class Connector : public DrmObject
{
+ friend class Card;
public:
public:
- Connector(Card& card, uint32_t id, uint32_t idx);
- ~Connector();
-
- void setup();
-
void print_short() const;
Videomode get_default_mode() const;
void print_short() const;
Videomode get_default_mode() const;
bool connected() const;
private:
bool connected() const;
private:
+ Connector(Card& card, uint32_t id, uint32_t idx);
+ ~Connector();
+
+ void setup();
+
ConnectorPriv* m_priv;
std::string m_fullname;
ConnectorPriv* m_priv;
std::string m_fullname;