index abea762955744a06905f235a0202828f779841dd..cb815dacfca96093ce67f585a733a3a86f11c40d 100644 (file)
}
DumbFramebuffer::DumbFramebuffer(Card& card, uint32_t width, uint32_t height, PixelFormat format)
- :Framebuffer(card, width, height)
+ :Framebuffer(card, width, height), m_format(format)
{
- Create(width, height, (uint32_t)format);
+ Create();
}
DumbFramebuffer::~DumbFramebuffer()
struct FormatInfo
{
- uint32_t format;
uint8_t num_planes;
struct FormatPlaneInfo planes[4];
};
-static const FormatInfo format_info_array[] = {
+static const map<PixelFormat, FormatInfo> format_info_array = {
/* YUV packed */
- { DRM_FORMAT_UYVY, 1, { { 32, 2, 1 } }, },
- { DRM_FORMAT_YUYV, 1, { { 32, 2, 1 } }, },
+ { PixelFormat::UYVY, { 1, { { 32, 2, 1 } }, } },
+ { PixelFormat::YUYV, { 1, { { 32, 2, 1 } }, } },
/* YUV semi-planar */
- { DRM_FORMAT_NV12, 2, { { 8, 1, 1, }, { 16, 2, 2 } }, },
+ { PixelFormat::NV12, { 2, { { 8, 1, 1, }, { 16, 2, 2 } }, } },
/* RGB16 */
- { DRM_FORMAT_RGB565, 1, { { 16, 1, 1 } }, },
+ { PixelFormat::RGB565, { 1, { { 16, 1, 1 } }, } },
/* RGB32 */
- { DRM_FORMAT_XRGB8888, 1, { { 32, 1, 1 } }, },
+ { PixelFormat::XRGB8888, { 1, { { 32, 1, 1 } }, } },
+ { PixelFormat::XBGR8888, { 1, { { 32, 1, 1 } }, } },
};
-static const FormatInfo& find_format(uint32_t format)
-{
- for (uint i = 0; i < ARRAY_SIZE(format_info_array); ++i) {
- if (format == format_info_array[i].format)
- return format_info_array[i];
- }
-
- throw std::invalid_argument("foo");
-}
-
-void DumbFramebuffer::Create(uint32_t width, uint32_t height, uint32_t format)
+void DumbFramebuffer::Create()
{
int r;
- m_format = format;
-
- const FormatInfo& format_info = find_format(format);
+ const FormatInfo& format_info = format_info_array.at(m_format);
m_num_planes = format_info.num_planes;
/* create dumb buffer */
struct drm_mode_create_dumb creq = drm_mode_create_dumb();
- creq.width = width / pi.xsub;
- creq.height = height / pi.ysub;
+ creq.width = width() / pi.xsub;
+ creq.height = height() / pi.ysub;
creq.bpp = pi.bitspp;
r = drmIoctl(card().fd(), DRM_IOCTL_MODE_CREATE_DUMB, &creq);
if (r)
uint32_t pitches[4] = { m_planes[0].stride, m_planes[1].stride };
uint32_t offsets[4] = { 0 };
uint32_t id;
- r = drmModeAddFB2(card().fd(), width, height, format,
+ r = drmModeAddFB2(card().fd(), width(), height(), (uint32_t)format(),
bo_handles, pitches, offsets, &id, 0);
if (r)
throw std::invalid_argument("foo");