Add RGB::rgb888()
[android/external-libkmsxx.git] / libkmstest / color.cpp
index 3ad8203955dd9fa448a1c7f3e757428470b2186e..490ff64c54ab1dd651f742f843a57c3535d1decc 100644 (file)
@@ -29,6 +29,11 @@ RGB::RGB(uint32_t argb)
        this->a = (argb >> 24) & 0xff;
 }
 
+uint32_t RGB::rgb888() const
+{
+       return (r << 16) | (g << 8) | (b << 0);
+}
+
 uint32_t RGB::argb8888() const
 {
        return (a << 24) | (r << 16) | (g << 8) | (b << 0);