diff --git a/libkmstest/color.cpp b/libkmstest/color.cpp
index b5b90019646b6b244bf5b70e1c5495cae8acecc0..78012ac845adde3428d6e033f6407338c5b40e7c 100644 (file)
--- a/libkmstest/color.cpp
+++ b/libkmstest/color.cpp
{
RGB::RGB()
{
- r = g = b = a = 0;
+ r = g = b = 0;
+ a = 255;
}
RGB::RGB(uint8_t r, uint8_t g, uint8_t b)
this->r = r;
this->g = g;
this->b = b;
- this->a = 0;
+ this->a = 255;
+}
+
+uint32_t RGB::rgb888() const
+{
+ return (a << 24) | (r << 16) | (g << 8) | (b << 0);
+}
+
+uint32_t RGB::bgr888() const
+{
+ return (a << 24) | (b << 16) | (g << 8) | (r << 0);
}
uint16_t RGB::rgb565() const
{
- uint16_t r = (this->r >> 3) << 11;
- uint16_t g = (this->g >> 2) << 5;
- uint16_t b = (this->b >> 3) << 0;
- return r | g | b;
+ return ((r >> 3) << 11) | ((g >> 2) << 5) | ((b >> 3) << 0);
}
YUV RGB::yuv() const