diff --git a/libkmstest/testpat.cpp b/libkmstest/testpat.cpp
index 56000f10c5861b73867e15d6a31cb910391863ec..c8188d8a00b2e56d00834d49c24c3be3b5f4ba0b 100644 (file)
--- a/libkmstest/testpat.cpp
+++ b/libkmstest/testpat.cpp
#include <drm.h>
#include <drm_mode.h>
-#include "card.h"
-#include "framebuffer.h"
-#include "testpat.h"
+#include "kms++.h"
#include "color.h"
#define ARRAY_SIZE(arr) (sizeof(arr) / sizeof((arr)[0]))
namespace kms
{
-static void draw_pixel(Framebuffer& buf, unsigned x, unsigned y, RGB color)
+static void draw_pixel(DumbFramebuffer& buf, unsigned x, unsigned y, RGB color)
{
static RGB c1;
switch (buf.format()) {
- case DRM_FORMAT_XRGB8888:
+ case PixelFormat::XRGB8888:
{
uint32_t *p = (uint32_t*)(buf.map(0) + buf.stride(0) * y + x * 4);
*p = color.raw;
break;
}
- case DRM_FORMAT_RGB565:
+ case PixelFormat::RGB565:
{
uint16_t *p = (uint16_t*)(buf.map(0) + buf.stride(0) * y + x * 2);
*p = color.rgb565();
break;
}
- case DRM_FORMAT_UYVY:
+ case PixelFormat::UYVY:
{
if ((x & 1) == 0) {
c1 = color;
p[3] = yuv2.y;
break;
}
- case DRM_FORMAT_YUYV:
+ case PixelFormat::YUYV:
{
if ((x & 1) == 0) {
c1 = color;
p[3] = (yuv1.v + yuv2.v) / 2;
break;
}
+ default:
+ throw std::invalid_argument("unknown pixelformat");
}
}
-static void draw_rgb_test_pattern(Framebuffer& fb)
+static void draw_rgb_test_pattern(DumbFramebuffer& fb)
{
unsigned x, y;
unsigned w = fb.width();
}
}
-void draw_test_pattern(Framebuffer& fb)
+void draw_test_pattern(DumbFramebuffer& fb)
{
using namespace std::chrono;