]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/external-libkmsxx.git/blobdiff - py/CMakeLists.txt
py: drop the fancy event handling
[android/external-libkmsxx.git] / py / CMakeLists.txt
index 0cb4b99e06cedbe2358c4a8935bc82c62324950f..77f19b4b85bac84206d0a920ac4bfa7f5ff519a7 100644 (file)
@@ -1,28 +1,2 @@
-include_directories(${LIBDRM_INCLUDE_DIRS})
-link_directories(${LIBDRM_LIBRARY_DIRS})
-
-pkg_check_modules(PYTHON python3 REQUIRED)
-include_directories(${PYTHON_INCLUDE_DIRS})
-
-if (NOT ${U_CMAKE_BUILD_TYPE} MATCHES DEBUG)
-    set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -fvisibility=hidden")
-endif()
-
-include_directories(${PROJECT_SOURCE_DIR}/ext/pybind11/include)
-
-add_library(pykms SHARED pykms.cpp pykmsbase.cpp pykmsutil.cpp pyvid.cpp)
-target_link_libraries(pykms kms++ kms++util ${LIBDRM_LIBRARIES})
-
-# Don't add a 'lib' prefix to the shared library
-set_target_properties(pykms PROPERTIES PREFIX "")
-
-file(GLOB PY_SRCS "*.py")
-add_custom_target(pyextras SOURCES ${PY_SRCS})
-
-add_test(NAME pytest COMMAND "${CMAKE_CURRENT_SOURCE_DIR}/functest.py")
-set_property(TEST pytest PROPERTY
-        ENVIRONMENT "PYTHONPATH=." "LD_LIBRARY_PATH=."
-)
-
-# XXX Where should pykms.so be installed?
-#install(TARGETS pykms DESTINATION lib)
+add_subdirectory(pykms)
+add_subdirectory(tests)